Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.665 | |
| A dimension MM | 42.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40015-0404-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.744 | |
| Hose cut off factor MM | 18.898 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Product height in | 0.547 | |
| Product height mm | 13.894 | |
| Product length in | 1.665 | |
| Product length mm | 42.291 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.547 | |
| Product width mm | 13.894 | |
| Series | 1W | 1W |