Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.827 | |
| A dimension MM | 46.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40015-0606-C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.831 | |
| Hose cut off factor MM | 21.100 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.600 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 1.827 | |
| Product length mm | 46.406 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Series | GLOBAL SKIVE | Global skive |