Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.134 | |
| A dimension MM | 54.204 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40015-1008-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.964 | |
| Hose cut off factor MM | 24.486 | |
| Hose size | -8 | -8 |
| Inside diameter MM | 9.703 | |
| Product height in | 0.826 | |
| Product height mm | 20.980 | |
| Product length in | 2.134 | |
| Product length mm | 54.204 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.826 | |
| Product width mm | 20.980 | |
| Series | 1W | 1W |