Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.180 | |
| A dimension MM | 55.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40015-1212-C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 0.990 | |
| Hose cut off factor MM | 25.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.400 | |
| Product height in | 1.102 | |
| Product height mm | 28.000 | |
| Product length in | 2.185 | |
| Product length mm | 55.500 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.102 | |
| Product width mm | 28.000 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |