Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.898 | |
| A dimension MM | 73.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40015-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.165 | |
| Hose cut off factor MM | 29.591 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.051 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1W | 1W |