Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.362 | |
| A dimension MM | 85.395 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40015-3232-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.307 | |
| Hose cut off factor MM | 33.198 | |
| Hose size | -32 | -32 |
| Inside diameter MM | 44.501 | |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 3.362 | |
| Product length mm | 85.395 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.480 | |
| Product width mm | 62.992 | |
| Series | 1W | 1W |