Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.701 | |
| A dimension MM | 17.810 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40016-04-01AB | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible tube OD IN | 0.25 | |
| Compatible tube OD MM | 6.220 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.701 | |
| Drop dimension MM | 17.81 | |
| End size 1 | -4 | -4 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.245 | |
| Inside diameter MM | 6.220 | |
| Product height in | 0.701 | |
| Product height mm | 17.805 | |
| Product length in | 0.701 | |
| Product length mm | 17.805 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.245 | |
| Product width mm | 6.220 |