Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.937 | |
| A dimension MM | 23.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F40016-08-04AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible tube OD IN | 0.50 | |
| Compatible tube OD MM | 12.570 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.394 | |
| Drop dimension MM | 35.41 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.495 | |
| Inside diameter MM | 12.573 | |
| Product height in | 1.394 | |
| Product height mm | 35.408 | |
| Product length in | 0.937 | |
| Product length mm | 23.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.495 | |
| Product width mm | 12.573 |