Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.823 | |
| A dimension MM | 46.304 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40016-12-02AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible tube OD IN | 0.74 | |
| Compatible tube OD MM | 18.920 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.300 | |
| Drop dimension MM | 58.42 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.745 | |
| Inside diameter MM | 18.923 | |
| Product height in | 2.303 | |
| Product height mm | 58.500 | |
| Product length in | 1.823 | |
| Product length mm | 46.304 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.745 | |
| Product width mm | 18.923 |