Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.209 | |
| A dimension MM | 56.108 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40017-06-03AB | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Compatible tube OD IN | 0.37 | |
| Compatible tube OD MM | 9.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.003 | |
| Drop dimension MM | 25.48 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.210 | |
| Product length mm | 56.134 | |
| Product material | CARBON STEEL | Carbon steel |