Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.904 | |
| A dimension MM | 48.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40017-12-01AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible tube OD IN | 0.75 | |
| Compatible tube OD MM | 18.920 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.789 | |
| Drop dimension MM | 20.04 | |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.745 | |
| Inside diameter MM | 18.923 | |
| Product height in | 0.789 | |
| Product height mm | 20.041 | |
| Product length in | 1.906 | |
| Product length mm | 48.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.745 | |
| Product width mm | 18.923 |