Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.030 | |
| A dimension MM | 76.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40022-0408AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.858 | |
| Hose cut off factor MM | 47.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.162 | |
| Inside diameter MM | 4.120 | |
| Product height in | 0.815 | |
| Product height mm | 20.701 | |
| Product length in | 3.030 | |
| Product length mm | 76.962 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.815 | |
| Product width mm | 20.701 | |
| Series | GLOBAL SKIVE | Global skive |