Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.990 | |
| A dimension MM | 126.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40022-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.633 | |
| Hose cut off factor MM | 92.300 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.778 | |
| Inside diameter MM | 19.770 | |
| Product height in | 1.593 | |
| Product height mm | 40.475 | |
| Product length in | 4.990 | |
| Product length mm | 126.746 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.594 | |
| Product width mm | 40.480 | |
| Series | GLOBAL SKIVE | Global skive |