Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.687 | |
| A dimension MM | 68.240 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40023-0404BA | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible tube OD IN | 0.56 | |
| Compatible tube OD MM | 14.270 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.765 | |
| Hose cut off factor MM | 44.831 | |
| Hose size | -4 | -4 |
| Inside diameter MM | 4.267 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 2.687 | |
| Product length mm | 68.250 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Series | 4S/6S | 4S/6S |