Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.984 | |
| A dimension MM | 50.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-08-02AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.822 | |
| Drop dimension MM | 20.88 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.490 | |
| Inside diameter MM | 12.446 | |
| Product height in | 0.822 | |
| Product height mm | 20.879 | |
| Product length in | 1.984 | |
| Product length mm | 50.394 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.490 | |
| Product width mm | 12.446 | |
| Series | 1W | 1W |