Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.970 | |
| A dimension MM | 50.038 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-10-01AB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.780 | |
| Drop dimension MM | 19.81 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.620 | |
| Inside diameter MM | 15.748 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 1.970 | |
| Product length mm | 50.038 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | 1W | 1W |