Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.779 | |
| A dimension MM | 70.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-16-02AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.929 | |
| Drop dimension MM | 23.60 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.720 | |
| Inside diameter MM | 18.288 | |
| Product height in | 0.929 | |
| Product height mm | 23.597 | |
| Product length in | 2.779 | |
| Product length mm | 70.587 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.994 | |
| Product width mm | 25.248 |