Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.465 | |
| A dimension MM | 88.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-20-01AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.189 | |
| Drop dimension MM | 30.20 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.925 | |
| Inside diameter MM | 23.495 | |
| Product height in | 1.189 | |
| Product height mm | 30.201 | |
| Product length in | 3.465 | |
| Product length mm | 88.011 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.245 | |
| Product width mm | 31.623 |