Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.811 | |
| A dimension MM | 71.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-20-03AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.957 | |
| Drop dimension MM | 24.31 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.925 | |
| Inside diameter MM | 23.495 | |
| Product height in | 0.957 | |
| Product height mm | 24.308 | |
| Product length in | 2.811 | |
| Product length mm | 71.399 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.245 | |
| Product width mm | 31.623 | |
| Series | 1W | 1W |