Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.421 | |
| A dimension MM | 86.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40035-24-01AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.145 | |
| Drop dimension MM | 29.08 | |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.153 | |
| Inside diameter MM | 29.286 | |
| Product height in | 1.145 | |
| Product height mm | 29.083 | |
| Product length in | 3.420 | |
| Product length mm | 86.868 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.494 | |
| Product width mm | 37.948 | |
| Series | 1W | 1W |