Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.984 | |
| A dimension MM | 87.440 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40039-0808AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 23-24 LB-FT(32-33 NM) | 23-24 lb-ft(32-33 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.273 | |
| Hose cut off factor MM | 57.740 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 9.000 | |
| Product height in | 1.188 | |
| Product height mm | 30.175 | |
| Product length in | 3.443 | |
| Product length mm | 87.440 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.188 | |
| Product width mm | 30.175 | |
| Series | GLOBAL SKIVE | Global skive |