Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.710 | |
| A dimension MM | 94.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40039-1010AB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | SPLIT FLANGE KOMATSU | Split flange Komatsu |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.551 | |
| Hose cut off factor MM | 64.800 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.449 | |
| Inside diameter MM | 11.410 | |
| Product height in | 1.346 | |
| Product height mm | 34.188 | |
| Product length in | 3.710 | |
| Product length mm | 94.234 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.346 | |
| Product width mm | 34.188 | |
| Series | GLOBAL SKIVE | Global skive |