Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.453 | |
| A dimension MM | 62.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.438 | |
| Backup hex size MM | 36.513 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40043M1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.263 | |
| Hose cut off factor MM | 32.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.400 | |
| Product height in | 1.438 | |
| Product height mm | 36.512 | |
| Product length in | 2.453 | |
| Product length mm | 62.306 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.438 | |
| Product width mm | 36.513 | |
| Series | GLOBAL SKIVE | Global skive |