Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.472 | |
| A dimension MM | 88.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.037 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40043M2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.740 | |
| Hose cut off factor MM | 44.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.500 | |
| Product height in | 1.812 | |
| Product height mm | 46.037 | |
| Product length in | 3.472 | |
| Product length mm | 88.189 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.813 | |
| Product width mm | 46.038 | |
| Series | GLOBAL SKIVE | Global skive |