Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.300 | |
| A dimension MM | 134.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40048-2020TZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.510 | |
| Drop dimension MM | 63.80 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hose cut off factor IN | 3.570 | |
| Hose cut off factor MM | 90.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.024 | |
| Inside diameter MM | 26.000 | |
| Product height in | 2.510 | |
| Product height mm | 63.754 | |
| Product length in | 5.300 | |
| Product length mm | 134.620 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.510 | |
| Product width mm | 63.754 | |
| Series | GLOBAL SKIVE | Global skive |