Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.893 | |
| A dimension MM | 98.900 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40058-3232-C | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.409 | |
| Hose cut off factor MM | 35.789 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.450 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 3.894 | |
| Product length mm | 98.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 4S/6S | 4S/6S |