Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 74.050 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 25.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40068A0606TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE ORFS BULKHEAD, NO JAM NUT | Male ORFS bulkhead, no jam nut |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.920 | |
| Hose cut off factor MM | 48.768 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.800 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.910 | |
| Product length mm | 73.914 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |