Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.230 | |
| A dimension MM | 82.250 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40068A0808-C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE ORFS BULKHEAD, NO JAM NUT | Male ORFS bulkhead, no jam nut |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.070 | |
| Hose cut off factor MM | 52.578 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.700 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 3.230 | |
| Product length mm | 82.042 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |