Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.470 | |
| A dimension MM | 88.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.313 | |
| Backup hex size MM | 33.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40068A1010-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.313 | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE ORFS BULKHEAD, NO JAM NUT | Male ORFS bulkhead, no jam nut |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.320 | |
| Hose cut off factor MM | 58.928 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.900 | |
| Product height in | 1.310 | |
| Product height mm | 33.274 | |
| Product length in | 3.470 | |
| Product length mm | 88.138 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.310 | |
| Product width mm | 33.274 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 1-14 UNS | 1-14 UNS |