Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.310 | |
| A dimension MM | 109.470 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40068A2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE ORFS BULKHEAD, NO JAM NUT | Male ORFS bulkhead, no jam nut |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.400 | |
| Hose cut off factor MM | 86.360 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.700 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 4.310 | |
| Product length mm | 109.474 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |