Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.050 | |
| A dimension MM | 103.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40068M1616TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE ORFS BULKHEAD, NO JAM NUT | Male ORFS bulkhead, no jam nut |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.700 | |
| Hose cut off factor MM | 68.580 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.770 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 4.050 | |
| Product length mm | 102.870 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |