Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.630 | |
| A dimension MM | 16.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40082-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.160 | |
| Hose cut off factor MM | 4.064 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.610 | |
| Inside diameter MM | 40.900 | |
| Product height in | 1.980 | |
| Product height mm | 50.292 | |
| Product length in | 0.630 | |
| Product length mm | 16.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.980 | |
| Product width mm | 50.292 | |
| Series | GLOBAL SKIVE | Global skive |