Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.453 | |
| A dimension MM | 214.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40086-3232-C | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 4.909 | |
| Hose cut off factor MM | 124.700 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 3.125 | |
| Product height mm | 79.375 | |
| Product length in | 8.453 | |
| Product length mm | 214.700 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width mm | 79.375 | |
| Series | 4S/6S | 4S/6S |