Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.976 | |
| A dimension MM | 126.300 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40089-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.145 | |
| Hose cut off factor MM | 54.483 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.775 | |
| Inside diameter MM | 19.685 | |
| Product height in | 1.345 | |
| Product height mm | 34.163 | |
| Product length in | 4.972 | |
| Product length mm | 126.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.345 | |
| Product width mm | 34.163 | |
| Series | 4S/6S | 4S/6S |