Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.383 | |
| A dimension MM | 111.320 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40102-0806AB | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.386 | |
| Hose cut off factor MM | 86.004 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.268 | |
| Inside diameter MM | 6.807 | |
| Product height in | 0.906 | |
| Product height mm | 23.012 | |
| Product length in | 4.383 | |
| Product length mm | 111.320 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.906 | |
| Product width mm | 23.012 | |
| Series | 1W | 1W |