Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40106-06 | |
| Inside diameter IN | 0.217 | |
| Inside diameter MM | 5.512 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.3000 | |
| Outside diameter MM | 7.6200 | |
| Product color finish | BLACK | Black |
| Product height in | 0.300 | |
| Product height mm | 7.620 | |
| Product length in | 0.039 | |
| Product length mm | 0.991 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.300 | |
| Product width mm | 7.620 | |
| Thickness IN | 0.0390 | |
| Thickness MM | 0.9910 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298973 |
