Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40106-08 | |
| Inside diameter IN | 0.315 | |
| Inside diameter MM | 8.001 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.3700 | |
| Outside diameter MM | 9.3980 | |
| Product color finish | BLACK | Black |
| Product height in | 0.370 | |
| Product height mm | 9.398 | |
| Product length in | 0.039 | |
| Product length mm | 0.991 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.370 | |
| Product width mm | 9.398 | |
| Thickness IN | 0.0390 | |
| Thickness MM | 0.9910 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298980 |
