Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40106-12 | |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.6300 | |
| Outside diameter MM | 16.0020 | |
| Product color finish | BLACK | Black |
| Product height in | 0.630 | |
| Product height mm | 16.002 | |
| Product length in | 0.079 | |
| Product length mm | 2.007 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.630 | |
| Product width mm | 16.002 | |
| Thickness IN | 0.0790 | |
| Thickness MM | 2.0070 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299000 |
