Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40106-16 | |
| Inside diameter IN | 0.612 | |
| Inside diameter MM | 15.545 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.8200 | |
| Outside diameter MM | 20.8280 | |
| Product color finish | BLACK | Black |
| Product height in | 0.820 | |
| Product height mm | 20.828 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.820 | |
| Product width mm | 20.828 | |
| Thickness IN | 0.1030 | |
| Thickness MM | 2.6160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789321572 |
