Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.360 | |
| A dimension MM | 110.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40108-1008AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.630 | |
| Inside diameter MM | 16.050 | |
| Product height in | 0.710 | |
| Product height mm | 18.034 | |
| Product length in | 4.360 | |
| Product length mm | 110.744 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.710 | |
| Product width mm | 18.034 | |
| Series | GLOBAL SKIVE | Global skive |