Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.370 | |
| A dimension MM | 187.198 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40120-2020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.950 | |
| Hose cut off factor MM | 125.730 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 1.593 | |
| Product height mm | 40.462 | |
| Product length in | 7.370 | |
| Product length mm | 187.198 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.593 | |
| Product width mm | 40.462 | |
| Series | 4S/6S | 4S/6S |