Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.461 | |
| A dimension MM | 138.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40125-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.370 | |
| Hose cut off factor MM | 85.598 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.788 | |
| Inside diameter MM | 20.015 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 5.461 | |
| Product length mm | 138.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Series | 4S/6S | 4S/6S |