Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.273 | |
| A dimension MM | 108.530 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Catalog Item | 1F40129A1212-C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.250 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.115 | |
| Hose cut off factor MM | 53.721 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.598 | |
| Inside diameter MM | 15.189 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 4.273 | |
| Product length mm | 108.530 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width mm | 31.750 | |
| Series | 1W | 1W |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |