Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.830 | |
| A dimension MM | 46.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40200M0406-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.830 | |
| Hose cut off factor MM | 21.300 | |
| Hose size | -6 | -6 |
| Product height in | 0.660 | |
| Product height mm | 16.764 | |
| Product length in | 1.830 | |
| Product length mm | 46.482 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.660 | |
| Product width mm | 16.764 | |
| Series | GLOBAL SKIVE | Global skive |