Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.680 | |
| A dimension MM | 42.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.460 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40200M0604-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.760 | |
| Hose cut off factor MM | 19.304 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.680 | |
| Product length mm | 42.672 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 1A/Z SERIES | 1A/Z Series |