Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.480 | |
| A dimension MM | 88.530 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40200M2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.750 | |
| Hose cut off factor MM | 44.450 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.700 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.480 | |
| Product length mm | 88.392 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | GLOBAL SKIVE | Global skive |