Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.660 | |
| A dimension MM | 93.030 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40200M2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.810 | |
| Hose cut off factor MM | 45.974 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.100 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 3.660 | |
| Product length mm | 92.964 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Series | GLOBAL SKIVE | Global skive |