Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.890 | |
| A dimension MM | 302.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40207-2424AB | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 117-134 LB-FT(159-182 NM) | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 9.019 | |
| Hose cut off factor MM | 229.100 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.185 | |
| Inside diameter MM | 30.099 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 11.894 | |
| Product length mm | 302.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | 1W | 1W |