Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.790 | |
| A dimension MM | 71.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40234-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.480 | |
| Drop dimension MM | 63.0 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.440 | |
| Hose cut off factor MM | 36.576 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.800 | |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 2.790 | |
| Product length mm | 70.866 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.480 | |
| Product width mm | 62.992 | |
| Series | GLOBAL SKIVE | Global skive |