Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.280 | |
| A dimension MM | 184.800 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40235-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.820 | |
| Hose cut off factor MM | 97.028 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 31.200 | |
| Product height in | 2.370 | |
| Product height mm | 60.198 | |
| Product length in | 7.280 | |
| Product length mm | 184.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.370 | |
| Product width mm | 60.198 | |
| Series | 4S/6S | 4S/6S |